CP 777
Speed plug
- Dispenser Category: N/A
Customers also searched for mineral wool plugs, Speed Plugs, mineral wool, top of wall or head of wall.
Choose options
Pack size
- 18 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Dispenser Category
N/A
Documents
Features & Applications
Features
- Up to 60% faster than castle cutting
- Smooth surface provides cost-effective spray coverage
- Pre-formed mineral wool strips for most 1.5", 2" and 3" decks
- Pre-cut leaves no gaps or voids
Applications
- Top-of-wall conditions in conjunction with fluted metal deck using CFS- SP WB firestop speed spray or CP 606 flexible firestop sealant
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

