CFS-EOS QS Edge of Slab QuickSeal
NOMINAL JOINT SIZE 2"; FOR JOINT RANGES 1.5"-3" product number: 2324964
Firestop preformed solution for sealing edge-of-slab joints – high-speed, no-mess, spray-free installation
- Approvals: Intertek
- Length: 60 in
- Application: Other
ultimate
Customers also searched for quickseal, eos, eos qs, qs or edge of slab.
Choose options
Joint width size
- 1.5" - 3" (S)
- 2" - 4" (M)
- 3" - 5" (L)
Return Policy
- No Returns
Pack size
- 15 pc
- 21 pc
- 28 pc
Quantity
Box
Total Pieces
28
Discounted net
$1,696.00
$1,696.00
/
1 Box





