Unlock Your Personalized PricingLog In Now

KWIK-Con+ Torx hex head SS screw anchor

Versatile, high-performance screw anchor for concrete and masonry (410 stainless steel, hex head with Torx®)

  • Material, corrosion: Stainless steel, 410
  • Head configuration: Hex head
  • Approvals / Test reports: Miami Dade County

Choose options

Anchor size - D
  • 1/4 in
Anchor length - L
  • 1-1/4 in
  • 2-3/4 in
Pack size
  • 1 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $331.00

Technical Data

Material, corrosion
Stainless steel, 410
Head configuration
Hex head
Approvals / Test reports
Miami Dade County
Base materials
Concrete (uncracked), Masonry (grout-filled CMU), Masonry (solid)
Reusable (and removable)
Not Possible
Cleaning procedures
Manual Cleaning
PROFIS Software
No
Environmental conditions
Dry indoor, Outdoor (more than 1km to coast)
Material composition
Steel, SS 410

Documents

Features & Applications

Features

  • Easier and quicker installation with just one tool
  • Torx® hex head with integrated washer for more secure driving and no bit slippage
  • Durable design minimizes risk of head snaps
  • Other head configurations available in select sizes
  • Matched-tolerance carbide-tipped drill bits required when installing these screw anchors

Applications

  • Fastening on concrete, block, brick, and masonry
  • Fitting window and door frames
  • Installing electrical wall fixtures

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.