PWH SD CMT Self-drilling cement screws

Exterior single cement board screw (kaitex duplex coating) for fastening cement boards to metal
- Screw head type: Wafer head
- Screw drive/recess type: PH #2
- Collated: No
standard
Choose options
Length
- 1-1/4 in
- 1-5/8 in
Pack size
- 4000 pc
- 5000 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Screw head type
Wafer head
Screw drive/recess type
PH #2
Collated
No
Product Class
Standard
Drilling capacity - min (ga)
20 ga
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution
Features & Applications
Features
- Easy to drive thanks to excellent drilling characteristics
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
- All Hilti drill-point screws meet or exceed ASTM C 954 performance requirements
- Low contact pressure – for more comfortable, less tiring screwdriving
Applications
- Fastening cement boards to metal studs (20-14 ga)
- Fastening exterior sheathing boards to metal studs (20-14 ga)
For approval or certificate information, please see individual items.
Related Products
Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
Standard-performance bit holder with magnet for use with regular screwdrivers
Depth gauge for use with drywall screwdrivers for a precise adjustment of setting depth
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


