Unlock Your Personalized PricingLog In Now
special

PBH S Z Drywall screws

Single drywall screw (zinc-plated) for fastening drywall boards to metal

  • Screw head type: Bugle head
  • Screw drive/recess type: PH #2
  • Collated: No

Choose options

Length
  • 1 in
  • 1-1/8 in
Pack size
  • 10000 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $188.00

Technical Data

Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
Drilling capacity - min (ga)
25 ga
Environmental Conditions
Dry indoor

Documents

Features & Applications

Features

  • Easy to drive thanks to excellent drilling characteristics
  • Hilti has full control of the manufacturing process – delivering reliable, consistent quality
  • Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
  • All Hilti drywall drill-point screws meet or exceed ASTM C 954 performance requirements

Applications

  • Fastening drywall boards to metal studs (25-20 ga)

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.