X-P G2 MX Concrete nails
1/2 pallet BULK 110K X-P 20 G2 MX product number: 3685057
Slide 1 of 4: X-P_G2_MX,_high_performance_pin_for_GX_2
Collated nails for fastening to concrete and other base materials using the GX 2 gas nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Customers also searched for premium concrete nail, premium steel nail, gas fasteners, battery fasteners for concrete and steel or gx 2 nail.
Choose options
Fastener shank length
- 11/16 in
- 3/4 in
- 17 mm
- 20 mm
For use with (tools)
- GX 2
Pack size
- 1 pc
- 1100 pc
Quantity
Packs
Total Pieces
1
Discounted net
$35,203.00
$35,203.00
/
1 Each





