X-S G3 MX Steel nails
1/2 pallet BULK 97K X-S 14 GX3 product number: 3674619

Collated nails for fastening to steel using the GX 3 gas nailer
- Base materials: Steel
- Minimum thickness of base material (steel): 3/16 in
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Customers also searched for steel nail, Gas nail or X-S G3 MX nails.
Choose options
Fastener shank length
- 1/2 in
For use with (tools)
- GX 3
Pack size
- 1 pc
- 900 pc
Quantity
Packs
Total Pieces
1
Discounted net
$41,076.00
$41,076.00
/
1 Each

