Save up to 70% On select items. Shop now

X-P G3 MX Concrete nails

1/2 pallet BULK 130K X-P 17 GX3 product number: 3641697

Collated nails for fastening to concrete and other base materials using the GX 3 gas nailer

  • Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
  • Minimum thickness of base material (concrete): 2-3/8 in
  • Minimum thickness of base material (steel): 3/16 in
premium

Customers also searched for premium concrete nail, premium steel nail, gas fasteners, battery fasteners for concrete and steel or gx 3 nail.

Choose options

Fastener shank length
  • 1/2 in
  • 21/32 in
  • 11/16 in
  • 3/4 in
  • 1-15/32 in
For use with (tools)
  • GX 3
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$48,335.00
$48,335.00
/
1 Each