X-C G3 MX Concrete nails
1/2 pallet BULK 97K X-C-20 GX3 product number: 3641696
Slide 1 of 6: X-C_G3_MX,_standard_pin_for_GX_3
Collated nails for fastening to concrete and other base materials using the GX 3 gas nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for concrete nail, gas concrete nail, gx2 concrete nail, hilti gas nail or gas fastener.
Choose options
Fastener shank length
- 3/4 in
- 25/32 in
- 1 in
- 1-1/4 in
- 1-1/2 in
For use with (tools)
- GX 3
Pack size
- 1 pc
- 900 pc
Quantity
Packs
Total Pieces
1
Discounted net
$32,737.00
$32,737.00
/
1 Each








