X-P B3 MX Concrete nails
1/2 pallet BULK 120K X-P 17 B3 MX product number: 3641694
Slide 1 of 2: High performance magazine nail
Collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block), Steel
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Customers also searched for premium concrete nail, premium steel nail, battery fasteners, battery fasteners for concrete and steel or bx 3 nail.
Choose options
Fastener shank length
- 11/16 in
- 3/4 in
- 15/16 in
For use with (tools)
- BX 3
Pack size
- 1 pc
$36,037.00 /1 Each - 1000 pc
$530.00 /1 BoxBest price
Quantity
Packs
Total Pieces
1
Discounted net
$36,037.00
$36,037.00
/
1 Each



