X-C B3 MX Concrete nails
1/2 pallet BULK 96K X-C 20 B3 MX product number: 3641693
Slide 1 of 2: X-C B3 MX, standard pin for BX 3
Collated nails for fastening to concrete using the BX 3 cordless nailer
- Base materials: Concrete (soft)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for concrete nail, concrete fastener, battery fasteners, battery fasteners for concrete or bx 3 nail.
Choose options
Fastener shank length
- 3/4 in
- 15/16 in
- 1-3/16 in
For use with (tools)
- BX 3
- BX 3 02, BX 3-IF, BX 3-L 02, BX 3-ME (02), BX 3-ME-A22
Pack size
- 1 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$14,530.00
$14,530.00
/
1 Each



