Save up to 70% On select items. Shop now

X-S THP/TH Drywall nails

Kit X-S13 THP+6.8/11M Bulk Red product number: 3510112

Single nail for fastening drywall to steel using powder-actuated nailers

  • Base materials: Steel
  • Minimum thickness of base material (steel): 1/8 in
  • Corrosion protection: Galvanized zinc coated <20 µm
ultimate

Customers also searched for track pin, drywall track pin, steel fastener or track nail.

Choose options

Fastener shank length
  • 1/2 in
  • 5/8 in
Pack size
  • 1 pc
  • 100 pc
  • 1000 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$516.00
$516.00
/
1 Each

Technical Data

Base materials
Steel
Minimum thickness of base material (steel)
1/8 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Point type
Ballistic point
Approvals
ICC-ES
For use with (tools)
DX 2, DX 351, DX 5, DX 6
Product Class
Ultimate

Documents

pdf Product Technical Guide Excerpt for General Application Fasteners, English [ 663.7 KB ]
pdf Product Technical Guide Excerpt for Drywall Track Fastening Systems, English [ 480.1 KB ]

Features & Applications

Features

  • Can be driven directly into steel without pre-drilling
  • Powder actuated solution for greater productivity
  • Metal top-hat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials
  • X-S 16 fastener hardness for higher application limits on steel

Applications

  • Fastening thin metal sheet to steel
  • Fastening drywall track or brick ties to steel
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat