X-S THP/TH Drywall nails
Kit X-S16 P8TH + 6.8/11 M R bulk product number: 3497046

Single nail for fastening drywall to steel using powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 1/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
ultimate
Customers also searched for track pin, drywall track pin, steel fastener or track nail.
Choose options
Fastener shank length
- 1/2 in
- 5/8 in
Pack size
- 1 pc
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,176.00
$1,176.00
/
1 Each
Technical Data
Base materials
Steel
Minimum thickness of base material (steel)
1/8 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Point type
Ballistic point
Approvals
ICC-ES
For use with (tools)
DX 2, DX 351, DX 5, DX 6
Product Class
Ultimate
Features & Applications
Features
- Can be driven directly into steel without pre-drilling
- Powder actuated solution for greater productivity
- Metal top-hat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials
- X-S 16 fastener hardness for higher application limits on steel
Applications
- Fastening thin metal sheet to steel
- Fastening drywall track or brick ties to steel
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat