X-C MX Concrete nails
Kit X-C 20 MX + 6.8/11 M G bulk product number: 3496962
Slide 1 of 6: Direct Fastening Nail
Collated nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for magazine nail for concrete, concrete nail, concrete fastener, powder-actuated fastener or magazine fastener.
Choose options
Fastener shank length
- 3/4 in
- 13/16 in
- 1 in
- 1-1/16 in
- 1-1/4 in
- 1-7/16 in
- 1-1/2 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-7/16 in
- 2-1/2 in
- 2-13/16 in
- 2-7/8 in
Pack size
- 1 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$413.00
$413.00
/
1 Each
Technical Data
Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Point type
Cut point
Approvals
ICC-ES
For use with (tools)
DX 351, DX 5, DX 6
Product Class
Standard
Features & Applications
Features
- Nail for fastenings on concrete
- Premium fastener for attaching a variety of thin materials to masonry block and concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
- Best suited for fastening to concrete with a hardness of up to 6,000 psi
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
Applications
- Fastening wood to concrete, e.g. formwork boards, safety barriers, etc.
- Fastening thin wood profiles to concrete
- Attaching drywall track to masonry block and concrete
- Fastening HVAC duct strapping or suspended ceilings to concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat




