X-U 15 P8 TH Steel nails
Kit X-U 15 P8TH+6.8/11 M Bulk Red product number: 3496907

Single nail for fastening to steel using powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 1/4 in
premium
Customers also searched for heavy duty steel nail, steel fastener, hard steel nail, steel attachments or high performance steel fastener.
Choose options
Fastener shank length
- 9/16 in
Pack size
- 1 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,078.00
$1,078.00
/
1 Each
Technical Data
Base materials
Steel
Minimum thickness of base material (concrete)
80 mm
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Washer size
5/16 in
Point type
Ballistic point, knurled
Approvals
COLA, ICC-ES
For use with (tools)
DX 2, DX 351, DX 5, DX 6
Product Class
Premium
Documents
pdf Product Technical Guide Excerpt for X-P Premium Concrete Fasteners and X-U Universal Knurled Shank Fasteners, English [ 1.2 MB ]
pdf Product Technical Guide Excerpt for General Application Fasteners, English [ 663.7 KB ]
pdf Product Technical Guide Excerpt for Drywall Track Fastening Systems, English [ 480.1 KB ]
Features & Applications
Features
- Designed to improve productivity
- Recommended for use on hard steel base material
- Stepped and knurled shank for the highest application limit
- Highest hardness to penetrate hard materials without bending
- "Screw" effect for a secure hold and high loading capacity on steel
Applications
- Tacking of composite deck in steel ≥ 6 mm
- Tagging labels
- Fastenings to steel
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat