Save up to 70% On select items. Shop now

X-U 15 P8 TH Steel nails

Premium fastener X-U 15 P8TH bulk product number: 342215

Single nail for fastening to steel using powder-actuated nailers

  • Base materials: Steel
  • Minimum thickness of base material (concrete): 80 mm
  • Minimum thickness of base material (steel): 1/4 in
premium

Customers also searched for heavy duty steel nail, steel fastener, hard steel nail, steel attachments or high performance steel fastener.

Choose options

Fastener shank length
  • 9/16 in
Pack size
  • 1 pc
  • 1000 pc
Product options
Quantity
Box
Total Pieces
1000
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$1,044.00
$1,044.00
/
1 Box

Technical Data

Base materials
Steel
Minimum thickness of base material (concrete)
80 mm
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Washer size
5/16 in
Point type
Ballistic point, knurled
Approvals
COLA, ICC-ES
For use with (tools)
DX 2, DX 35, DX 351, DX 351 M/E, DX 36, DX 460 F8, DX 462 F8, DX 5 F8, DX E72
Product Class
Premium

Documents

pdf Product Technical Guide Excerpt for X-P Premium Concrete Fasteners and X-U Universal Knurled Shank Fasteners, English [ 1.2 MB ]
pdf Product Technical Guide Excerpt for General Application Fasteners, English [ 663.7 KB ]
pdf Product Technical Guide Excerpt for Drywall Track Fastening Systems, English [ 480.1 KB ]

Features & Applications

Features

  • Designed to improve productivity
  • Recommended for use on hard steel base material
  • Stepped and knurled shank for the highest application limit
  • Highest hardness to penetrate hard materials without bending
  • "Screw" effect for a secure hold and high loading capacity on steel

Applications

  • Tacking of composite deck in steel ≥ 6 mm
  • Tagging labels
  • Fastenings to steel
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat