Save up to 70% On select items. Shop now

X-S MX Drywall nails

Steel nail X-S 13 MX Bulk product number: 2305184

Collated nail for fastening drywall to steel using powder-actuated nailers

  • Base materials: Steel
  • Minimum thickness of base material (steel): 1/8 in
  • Corrosion protection: Galvanized zinc coated <20 µm

Customers also searched for track pin, drywall track pin, collated fastener or track nail.

Choose options

Fastener shank length
  • 1/2 in
Pack size
  • 1 pc
  • 100 pc
  • 1000 pc
Product options
Quantity
Box
Total Pieces
1000
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$426.00
$426.00
/
1 Box

Technical Data

Base materials
Steel
Minimum thickness of base material (steel)
1/8 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Point type
Cut point
Approvals
ICC-ES
For use with (tools)
DX 351, DX 5, DX 6

Documents

pdf Product Technical Guide Excerpt for General Application Fasteners, English [ 663.7 KB ]

Features & Applications

Features

  • Strips of 10 collated nails – for extremely high productivity and easier fastener loading
  • Fasten material directly to steel without pre-drilling
  • Powder-actuated solution for greater productivity
  • Metal top-hat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials
  • X-S 16 fastener hardness provides higher application limits on steel

Applications

  • Fastening drywall track or brick ties to steel
  • Fastening metal sheet to steel
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat