Save up to 70% On select items. Shop now

HLC Sleeve anchor

Sleeve anchor HLC 8x40/10 #385814

Economical sleeve anchor (hex head)

  • Head configuration: Hex head
  • Material, corrosion: Carbon steel, zinc-plated

Choose options

Anchor size - D
  • 8 mm
Anchor length - L
  • 40 mm
Pack size
  • 100 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$38.95
$38.95
/
1 Box