HHDCA+ Concrete ceiling anchor
CEILING HANGER HHDCA+ 1/4 Anchor MC product number: 3762005
Economical ceiling anchor with closed eyebolt for medium-duty ceiling wire hanger applications
- Head configuration: Closed eyebolt
- Approvals / Test reports: N/A
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 1/4
Pack size
- 1 pc
$1,823.00 /1 Each - 100 pc
$224.00 /1 BoxBest price
Quantity
Packs
Total Pieces
1
Discounted net
$1,823.00
$1,823.00
/
1 Each
Technical Data
Head configuration
Closed eyebolt
Approvals / Test reports
N/A
Material, corrosion
Carbon steel, zinc-plated
Features & Applications
Features
- One-piece metal hanger
- Easier to install – no torquing required: just hammer into hole and pull back using claw hammer to set quickly and easily
- Eye hole for wire attachment
- Shallow embedment in concrete
- These ceiling anchors are suitable for immediate load application after correct installation
Applications
- Hanging drop ceilings, lights, and other devices from a concrete slab
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
