Save $60 on insertsUse code SYSTEM26Shop now

Kwik Bolt 1 Wedge anchor

STUD ANCHOR KB1 1/2x3 product number: 2267772

High-performance wedge anchor for cracked concrete and seismic (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Externally threaded
  • Approvals / Test reports: FM (Factory Mutual), IAPMO, LABC, UL (Underwriter Laboratories)

Customers also searched for wedge anchors, concrete wedge anchors, KB1, kwik bolt or KB-1.

Choose options

Anchor size - D
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 2-1/2 in
  • 3 in
  • 3-3/4 in
  • 4-1/4 in
  • 4-1/2 in
  • 4-3/4 in
  • 5 in
  • 5-1/2 in
  • 6 in
  • 7 in
  • 8 in
  • 8-1/2 in
  • 10 in
  • 12 in
Pack size
  • 1 pc
  • 10 pc
  • 15 pc
  • 20 pc
  • 50 pc
Product options
Quantity
Box
Total Pieces
20
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$48.25
$48.25
/
1 Box