Kwik Bolt 1 Wedge anchor
STUD ANCHOR KB1 1/2x4 1/2 product number: 2231459
High-performance wedge anchor for cracked concrete and seismic (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Approvals / Test reports: FM (Factory Mutual), IAPMO, LABC, UL (Underwriter Laboratories)
Customers also searched for wedge anchors, concrete wedge anchors, KB1, kwik bolt or KB-1.
Choose options
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 2-1/2 in
- 3 in
- 3-3/4 in
- 4-1/4 in
- 4-1/2 in
- 4-3/4 in
- 5 in
- 5-1/2 in
- 6 in
- 7 in
- 8 in
- 8-1/2 in
- 10 in
- 12 in
Pack size
- 1 pc
- 10 pc
- 15 pc
- 20 pc
- 50 pc
Quantity
Box
Total Pieces
20
Discounted net
$58.95
$58.95
/
1 Box






