HDI+ / HDI Drop-in anchor
Drop-in anchor HDI+ 3/8" product number: 2058129
High-performance tool-set drop in anchor
- Approvals / Test reports: FM (Factory Mutual), UL (Underwriter Laboratories)
- Material, corrosion: Carbon steel, zinc-plated
- PROFIS Software: No
Customers also searched for multi-set, drop-in or expansion anchor.
Choose options
Internal thread size
- 1/4 in
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 1 in
- 1-9/16 in
- 2 in
- 2-9/16 in
- 3-3/16 in
Anchor size - D
- 1/4 in
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Pack size
- 1 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Box
Total Pieces
50
Discounted net
$138.00
$138.00
/
1 Box