X-CC 45 Ceiling clips
Ceiling clip X-CC45 product number: 343760

Ceiling clip without premounted nail
- Application: Acoustic ceiling
- Base materials: Concrete, Light-weight concrete, Concrete over metal deck, Structural steel
- Corrosion protection: Galvanized zinc coated
premium
Choose options
Pack size
- 100 pc
Quantity
Box
Total Pieces
100
Discounted net
$107.00
$107.00
/
1 Box
Technical Data
Application
Acoustic ceiling
Base materials
Concrete, Light-weight concrete, Concrete over metal deck, Structural steel
Corrosion protection
Galvanized zinc coated
Product Class
Premium
Features & Applications
Features
- 45 degree angled clip without fastener
- Ceiling clip with optional wire only
Applications
- Suspending ceilings from concrete
- Suspending ceilings from concrete over metal deck
- Ceiling application on steel
- Can be used for supporting splay bracing applications in seismic areas
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat