X-EKSC MX Pipe clamp
Electr. cable clamp X-EKSC 25 MX product number: 274087
Plastic cable/conduit clamp with clip-in design and snap-lock for use with collated nails
- Application: Conduits
- Material: Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
- For use with (tools): BX 3-ME-22, BX 3-ME-A22, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
ultimate
Choose options
Cable conduit diameter
- 0.63 in
- 0.98 in
Pack size
- 100 pc
Quantity
Box
Total Pieces
100
Discounted net
$96.95
$96.95
/
1 Box







