X-CC Ceiling clips
Ceiling clip X-CC27 product number: 249696

Clips for suspending drop ceilings from concrete, metal deck or steel
- Application: Acoustic ceiling
- Base materials: Concrete, Light-weight concrete, Concrete over metal deck, Structural steel
- Corrosion protection: Galvanized zinc coated
premium
Choose options
Pack size
- 100 pc
Quantity
Box
Total Pieces
100
Discounted net
$70.75
$70.75
/
1 Box
Technical Data
Application
Acoustic ceiling
Base materials
Concrete, Light-weight concrete, Concrete over metal deck, Structural steel
Corrosion protection
Galvanized zinc coated
Product Class
Premium
Features & Applications
Features
- Ceiling clip with optional wire
- Solution for installing suitable drop ceilings
Applications
- Suspending ceilings from concrete
- Suspending ceilings from concrete over metal deck
- Ceiling application on steel
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat