Save $60 on insertsUse code SYSTEM26Shop now

X-IE-GS Insulation Fastener

Insulation fastener X-IE GS 5" product number: 2385699

Insulation fasteners pre-mounted with high-performance knurled nails for fixing mineral wool, XPS, PIR and PUR boards through sheathing into cold-formed steel studs

  • Application: Mineral Wool Insulation
  • Insulation material: Hard board (e.g. XPS, PUR, PIR - 1”- 4”), Soft board (e.g. EPS - 1”- 4”), Mineral wool (1”- 8”)
  • Base materials: Steel

Choose options

Insulation thickness
  • 1 in
  • 1.5 in
  • 2 in
  • 2.5 in
  • 3 in
  • 3.5 in
  • 4 in
  • 5 in
  • 6 in
  • 7 in
  • 8 in
Pack size
  • 1 pc
  • 100 pc
  • 200 pc
  • 400 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$151.00
$151.00
/
1 Box