X-EMTC MX Metal cable holder
Conduit clip X-EMTC 1/2" MX product number: 228335

Metal cable/conduit clip for use with collated nails
- Application: Conduits, Electrical applications, Single cables, Light-duty pipes, Mechanical and electrical fixtures
- Material: Carbon steel
- For use with (tools): BX 3-ME-22, BX 3-ME-A22, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
ultimate
Customers also searched for gas actuated, powder actuated, electrical or mechanical.
Choose options
Cable conduit diameter
- 0.37 in
- 0.5 in
- 0.75 in
- 1 in
- 1.25 in
Pack size
- 200 pc
Quantity
Box
Total Pieces
200
Discounted net
$130.00
$130.00
/
1 Box



