HDI-P TZ Drop-in anchor
Ultimate-performance short drop in anchor for shallow embedments in cracked/uncracked concrete and seismic applications
- Environmental conditions: Dry indoor
- Approvals / Test reports: FM (Factory Mutual), Seismic, UL (Underwriter Laboratories)
- Material, corrosion: Carbon steel, zinc-plated
Customers also searched for multi-set, drop-in, short drop-in, expansion anchor or drop-in anchor.
Choose options
Internal thread size
- 1/4 in
- 3/8 in
- 1/2 in
Anchor size - D
- 1/4 in
- 3/8 in
- 1/2 in
Pack size
- 1 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $132.00
Technical Data
Environmental conditions
Dry indoor
Approvals / Test reports
FM (Factory Mutual), Seismic, UL (Underwriter Laboratories)
Material, corrosion
Carbon steel, zinc-plated
Base materials
Concrete (cracked), Concrete (uncracked)
PROFIS Software
Yes
Installation tools
TE 6-22 Cordless rotary hammer
Documents
Features & Applications
Features
- Higher productivity – shallow drilling and faster installations when used with the HDI-P TZ 2-in-1 setting tool and a hammer drill
- Increased performance – short drop-in anchor with optimized length for reliable fastenings in hollowcore concrete planks and post-tensioned cable concrete slabs
- Easier and more accurate - lip provides flush installation, consistent anchor depth, and easy anchor rod alignment
- Virtually dust-free – pair with Hilti Dust Removal System (DRS) for compliance with Table 1 of OSHA 1926.1153 regulations for silica dust exposure
- Easier to specify and design – pair with PROFIS Engineering software to simplify the design of concrete connections and reduce material costs
Applications
- Post-installed fastening point for suspended pipes, electrical conduits, cable trays, HVAC ducts and equipment, seismic bracing, and other overhead elements
- Suitable in cracked, uncracked, and hollowcore concrete, including seismic areas
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.







