HIT-RE 500 V3 Epoxy anchor
Injectable mortar HIT-RE 500 V3/500/1 product number: 2123404 #2123404





Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
- Approvals / Test reports: Fire, Seismic
- Seismic loading: Yes
- PROFIS Software: Yes
Customers also searched for epoxy, epoxy anchor, adhesive anchor, chemical anchor or resin.
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
- 47.34 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
- 4 pc
- 20 pc
Quantity
Box
Total Pieces
20
You cannot see your company prices
Discounted net
$2,254.00
$2,254.00
/
1 Box
Technical Data
Approvals / Test reports
Fire, Seismic
Seismic loading
Yes
PROFIS Software
Yes
Storage and transportation temperature range
41 - 77 °F
Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity)
12 months
Product information
This product is subject to the Chemicals Prohibition Ordinance (ChemVerbotsV). It is to be used by professionals within the scope of their work and, in accordance with § 8 para. 3 no. 1 of the ChemVerbotsV, is to be used exclusively for its intended purpose as anchor adhesive, for rebar connections (typically steel-to-concrete and/or concrete-to-concrete connections), as well as for other intended fastening and uses within the scope of construction activities. Purchasers must comply with all existing legal requirements for the use of these products and may use them only as permitted. Information in the safety data sheets and operating instructions on the use of these products, the hazards associated with their use, the necessary safety measures during intended use and in the event of unforeseen spillage or release, and proper disposal must always be observed. The operating instructions and safety data sheets can be accessed in the detailed view of the products concerned at www.hilti.de in a format that can be saved and printed, and the operating instructions are enclosed with the products. Safety instructions: Wear protective gloves/protective clothing/eye protection/face protection. Do not get in eyes, on skin or on clothing. In case of contact with eyes: rinse thoroughly with water for several minutes. Remove contact lenses if possible, continue rinsing. If eye irritation, skin irritation or rash persist seek medical advice/attention. In case of contact with skin: wash with plenty of soap and water. Disposal: Completely emptied cartridges can be disposed of via the Dual System (yellow garbage can). Full/partially emptied containers are to be disposed of as special waste.
Features & Applications
Features
- High performance and technical superiority as per international approvals
- Suitable for diamond-cored holes – when prepared using the TE-YRT roughening tool
- Injectable epoxy suitable for all-year use – cures at temperatures down to -5°C / 23°F
- Longer working time – allows greater flexibility during installation
- Suitable for water-filled holes and underwater applications (depending on rod specification and approvals)
Applications
- Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
- Structural renovation of buildings, bridges and other civil structures, retrofitting and re-strengthening of concrete members possible
- Anchoring structural steel connections (e.g. steel columns, beams, etc.)
- Fastenings requiring seismic qualification
- Fastening in natural stone and wood, including GLT and CLT made by spruce, pine or fir.
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
High-performance anchor rod for injectable adhesive capsules (carbon steel, ASTM F1554 grade 55, zinc-plated)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


