Save $60 on insertsUse code SYSTEM26Shop now

MFT-PW Window connection profile

Window profile MFT-PW 45x30/6 6m product number: 2030660

Profile for attaching the panel to the window

  • Height: 45 mm
  • Width: 30 mm
  • Length: 6000 mm

Choose options

Height
  • 45 mm
Width
  • 30 mm
Pack size
  • 6 m
Product options
Quantity
Packs
Total Pieces
6
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$213.00
$35.50
/
1 Each

Technical Data

Height
45 mm
Width
30 mm
Length
6000 mm
Material composition
EN AW-6063 T66
Material thickness
1.4 mm

Documents

pdf  EPD_MFT Alu facade profiles, English [ 784.5 KB ]

Features & Applications

Features

  • Labor saving – optimized design help to lower your total cost of installation
  • Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure

Applications

  • Window connection profile to connect the panel with the window
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat