Save $60 on insertsUse code SYSTEM26Shop now

Medium stainless steel brackets for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements

  • Hole diameter - D: 7.6 mm
  • Material composition: Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
  • Thickness Insulation Material: 0.24 in

Choose options

Length
  • 60 mm
  • 80 mm
  • 100 mm
  • 120 mm
  • 140 mm
  • 160 mm
  • 180 mm
  • 200 mm
  • 220 mm
  • 240 mm
  • 260 mm
  • 280 mm
  • 300 mm
Hole diameter - D
  • 7.6 mm
Pack size
  • 15 pc
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $12.25