Save $60 on insertsUse code SYSTEM26Shop now

MFT-VSI M 7.6 Brackets

MFT-VSI 100 M 7.6 product number: 2480587

Medium stainless steel brackets for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements

  • Length: 100 mm
  • Hole diameter - D: 7.6 mm
  • Material composition: Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS

Choose options

Length
  • 60 mm
  • 80 mm
  • 100 mm
  • 120 mm
  • 140 mm
  • 160 mm
  • 180 mm
  • 200 mm
  • 220 mm
  • 240 mm
  • 260 mm
  • 280 mm
  • 300 mm
Hole diameter - D
  • 7.6 mm
Pack size
  • 15 pc
  • 25 pc
Product options
Quantity
Box
Total Pieces
25
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$13.25
$13.25
/
1 Box