MFT-VSI S 7.6 Brackets
MFT-VSI 80 S 7.6 product number: 2480566
Small stainless steel bracket with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
- Length: 80 mm
- Hole diameter - D: 7.6 mm
- Material composition: Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
Choose options
Length
- 60 mm
- 80 mm
- 120 mm
- 140 mm
- 160 mm
- 180 mm
- 200 mm
- 220 mm
- 240 mm
- 260 mm
- 280 mm
- 300 mm
Hole diameter - D
- 7.6 mm
Pack size
- 15 pc
- 25 pc
Quantity
Box
Total Pieces
25
Discounted net
$10.00
$10.00
/
1 Each






