MFT-FOX VI L Bracket
Bracket MFT-FOX VI 180 L 6.5 / 11 product number: 2305943
Versatile wall bracket for installing rainscreen façade substructures
- Length: 180 mm
- Material composition: EN AW-6063 T66
- Insulation material: Polypropylene
Customers also searched for Rainscreen Bracket or Cladding.
Choose options
Length
- 40 mm
- 60 mm
- 80 mm
- 100 mm
- 120 mm
- 140 mm
- 160 mm
- 180 mm
- 200 mm
- 220 mm
- 240 mm
- 260 mm
- 280 mm
- 300 mm
Pack size
- 25 pc
- 50 pc
Quantity
Box
Total Pieces
25
Discounted net
$350.00
$350.00
/
1 Box





