MFT-FOX H Washer
Washer MFT-FOX H 11 product number: 2084396

Separate washer for MFT-FOX H
- Height: 25.3 mm
- Length: 19.6 mm
- Material composition: Aluminium
Choose options
Material composition
- Aluminium
Hole diameter - D
- 0.2 in
- 0.43 in
Pack size
- 100 pc
Quantity
Box
Total Pieces
100
Discounted net
$47.25
$47.25
/
1 Box
