Save $60 on insertsUse code SYSTEM26Shop now

MFT-CF Mounting element

Mounting element MFT-CF 500 product number: 2030904

Ceiling element for installing soffits

  • Height: 60 mm
  • Length: 500 mm
  • Material composition: EN AW-6063 T66

Choose options

Material composition
  • EN AW-6063 T66
Pack size
  • 16 pc
  • 20 pc
Product options
Quantity
Box
Total Pieces
20
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$264.00
$264.00
/
1 Box

Technical Data

Height
60 mm
Length
500 mm
Material composition
EN AW-6063 T66

Documents

pdf  EPD_MFT Alu Facade Mounting Ac, English [ 1 MB ]

Features & Applications

Features

  • Simple installation and adjustment
  • Fixing clip to assist installation

Applications

  • Ceiling element for installing soffits
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat