MFT-CF Mounting element
Mounting element MFT-CF 300 product number: 2030903

Ceiling element for installing soffits
- Height: 60 mm
- Length: 300 mm
- Material composition: EN AW-6063 T66
Choose options
Material composition
- EN AW-6063 T66
Pack size
- 16 pc
- 20 pc
Quantity
Box
Total Pieces
20
Discounted net
$172.00
$172.00
/
1 Box
Technical Data
Height
60 mm
Length
300 mm
Material composition
EN AW-6063 T66
Documents
pdf EPD_MFT Alu Facade Mounting Ac, English [ 1 MB ]
Features & Applications
Features
- Simple installation and adjustment
- Fixing clip to assist installation
Applications
- Ceiling element for installing soffits
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat