MFT-UNI Mounting element
Mounting element MFT-UNI 100 M product number: 2030587

Support profile to combine aluminum and wood structures
- Height: 80 mm
- Length: 85 mm
- Material composition: EN AW-6063 T66
Choose options
Material composition
- EN AW-6063 T66
Pack size
- 25 pc
- 50 pc
- 100 pc
Quantity
Box
Total Pieces
50
Discounted net
$163.00
$163.00
/
1 Box
Technical Data
Height
80 mm
Length
85 mm
Material composition
EN AW-6063 T66
Documents
pdf EPD_MFT Alu Facade Mounting Ac, English [ 1 MB ]
Features & Applications
Features
- Simple installation
- Bracket with round and elongated holes for fixed and sliding points
- Can be used with all wall brackets
Applications
- Support profile to combine aluminum and wood constructions
- For installing wood battens vertically
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat