Save $60 on insertsUse code SYSTEM26Shop now

MFT-UNI Mounting element

Mounting element MFT-UNI 080 L product number: 2030584

Support profile to combine aluminum and wood structures

  • Height: 160 mm
  • Length: 85 mm
  • Material composition: EN AW-6063 T66

Choose options

Material composition
  • EN AW-6063 T66
Pack size
  • 25 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Box
Total Pieces
25
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$117.00
$117.00
/
1 Box

Technical Data

Height
160 mm
Length
85 mm
Material composition
EN AW-6063 T66

Documents

pdf  EPD_MFT Alu Facade Mounting Ac, English [ 1 MB ]

Features & Applications

Features

  • Simple installation
  • Bracket with round and elongated holes for fixed and sliding points
  • Can be used with all wall brackets

Applications

  • Support profile to combine aluminum and wood constructions
  • For installing wood battens vertically
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat