TE DRS-4-A T1 HEPA-ready Dust removal system
TE DRS-4-A T1 HEPA product number: 2260117

OSHA 1926.1153 compliant on-board vacuum system for convenient dust collection while drilling, incl. HEPA filter
- Maximum drilling depth: 0.63 in
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Maximum drilling depth
0.63 in
Features & Applications
Features
- Easy, one-handed attachment – can be fitted quickly to your TE 4-A22, no tools needed
- Virtually dustless drilling – removes up to 98% of dust
- Built-in motor for maximum system efficiency – no additional battery needed
- HEPA-ready – for use with US HEPA certified filter (included)
- OSHA 1926.1153 table 1 compliant, with filter cleaning mechanism
Applications
- Virtually dust-free and OSHA 1926.1153 table 1 compliant drilling with TE 4-A22 cordless rotary hammers especially for overhead application.
- Equipped with HDI standard extraction head for use with HDI setting tools for drop-in anchors
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat