Prokit
VC 2-22 PK Cordless L-Class construction vacuum
product number: 2466242
Slide 1 of 8: 3D still life image of the VC 2L-22 PK Cordless L-Class construction vacuum
Compact and cordless construction vacuum with ProKit compatibility for jobsite cleanups (wet & dry), 5 L (1.3 gal) tank (Nuron battery)
- Air Flow at Hose End: 48.73 ft³/min
- Max. Vacuum: 1.31 psi
- Water capacity: 2.1 gal (US)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$332.00
$332.00
/
1 Each









