Prokit
VC 4LX-22 PK T8 Cordless L-Class dust extractor
product number: 2465804 #2465804

Compact and powerful cordless dust extractor with ProKit compatibility for connection with power tools and jobsite clean ups (wet & dry), 8 L (2 gal) tank (Nuron battery)
- Air Flow at Hose End: 63.57 ft³/min
- Max. Vacuum: 2.47 psi
- Dust capacity: 15 lb
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$599.00
$599.00
/
1 Each
Technical Data
Air Flow at Hose End
63.57 ft³/min
Max. Vacuum
2.47 psi
Dust capacity
15 lb
Power source
Cordless
A-weighted emission sound power level
92.47 dB (A) 1
Dimensions (LxWxH)
8.5 x 13.6 x 16.6 mm
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction VC 4X-22 PK (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.4 MB ]
Features & Applications
Features
- Powerful yet compact - pair our most powerful cordless dust extractor with your power tools to help reduce dust for increased safety, and clean up your jobsites more efficiently
- Built for flexibility – with a compact footprint our dust extractor can be used with optional backpack straps for increased mobility
- Modular design – simply detach your VC 4LX-22 dust extractor top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Dust extraction of construction dust during drilling, breaking, and grinding applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips, and concrete debris from drilling/ breaking
- Optional large container with wheels and push bar enables concrete grinding, wet extraction, dry diamond drilling, sanding, and light grinding/cutting/slitting
- ProKit compatible interface for half-width ProKit items (e.g. tote, organizers, tool box)
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns
Related Products
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
Plastic dust disposal bags for dry applications, recommended for mineral dust
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


