6.8/18 Powder cartridges (single, long)
Single .27 caliber long cartridges for use with powder-actuated nailers
- For use with (tools): DX 600N
- Cartridge type: .27 caliber long single
- Approvals: CIP
ultimate
Customers also searched for cartridges .27 caliber long, powder actuated tool cartridges or .27 caliber long single powder tool loads.
Technical Data
For use with (tools)
DX 600N
Cartridge type
.27 caliber long single
Approvals
CIP
Cartridge strip capacity
1
Storage temperature - min.
41 °F
Storage temperature - max.
77 °F
Product Class
Ultimate
Documents
Features & Applications
Features
- Delivers the most reliable fastenings and highest productivity when used with Hilti DX nailers
- Designed specifically for use with Hilti powder-actuated tools as part of a matched tolerance system
Applications
- Powder-actuated fastening of threaded studs to concrete and steel for hanging sprinkler pipe systems and other similar applications
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.