SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Threaded studs & standoffs

Show me versatile and time-saving threaded studs for fastening on concrete and steel – such as grating, grounding, light cable trays or multi-purpose fastenings

27 Products

Filter
X-BT-GR Stainless steel threaded studs
Description
Threaded stud for fastening grating and checker plate to steel
Base materials
Steel, Stainless steel, Cast iron
Minimum thickness of base material (steel)
5/16 in
Corrosion protection
Equivalent corrosion protection as A4(316)

New

Electrical Connector S-BT-EF HL
Description
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized

New

Electrical Connector S-BT-ER HL
Description
Threaded screw-in stud (Stainless Steel, Metric or Whitworth thread) for electrical connections on steel in highly corrosive environments
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Stainless steel A4(316) or equivalent

New

F-BT-MR SN Threaded studs with sealing washer
Description
Stainless steel threaded studs for use with Hilti Stud Fusion, including sealing washer and safety flange nut
Base materials
Carbon steel
Corrosion protection
Stainless steel A5
Environmental Conditions
Outdoor, areas with heavy industrial pollution

New

F-BT-MR Threaded studs


Description
Stainless steel threaded studs for use with Hilti Stud Fusion
Base materials
Carbon steel
Corrosion protection
Stainless steel A5
Environmental Conditions
Outdoor, areas with heavy industrial pollution

New

S-BT-MR HL Threaded stud (aluminum)
Description
Threaded screw-in stud (stainless steel, metric thread) for multi-purpose fastenings on aluminum in highly corrosive environments
Point type
Blunt tip
Base materials
Aluminium
Corrosion protection
Stainless steel A4(316) or equivalent

New

Electrical Connector S-BT-ER HC HL
Description
Threaded screw-in stud (Stainless Steel, Metric thread) for electrical connections on steel in highly corrosive environments - Recommended maximal cross section of connected cable: 120 mm² / AWG 4.0
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Equivalent corrosion protection as A4(316)

New

Electrical connector S-BT-EF HC HL
Description
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments - Recommended maximal cross section of connected cable: 120 mm² / AWG 4.0
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized

New

S-BT-GF HL Threaded stud


Description
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for grating and multi purpose fastenings on steel in mildly corrosive environments. Compatible with Hilti MT installation channels
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized

New

S-BT-GR HL Threaded stud


Description
Threaded screw-in stud (Stainless Steel) for grating and multipurpose fastenings on steel in highly corrosive environments. Compatible with Hilti MT installation channels
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Equivalent to A4 (316) stainless steel

New

S-BT-MF HL Threaded stud


Description
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for multi-purpose fastenings on steel in mildly corrosive environments
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized

New

S-BT MR HL Threaded stud


Description
Threaded screw-in stud (Stainless Steel) for multi-purpose fastenings on steel in highly corrosive environments
Point type
Blunt tip
Base materials
Steel
Corrosion protection
Equivalent corrosion protection as A4(316)
X-TH Threaded Stud plate
Description
Metal pipe clamp mount with pre-installed threaded stud for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
Base materials
Concrete, Steel
Environmental Conditions
Dry indoor
Material
Carbon steel
X-BT-MR Stainless steel threaded studs
Description
Threaded stud for fastenings on coated steel
Base materials
Steel, Stainless steel, Cast iron
Minimum thickness of base material (steel)
5/16 in
Corrosion protection
Equivalent to A4 (316) stainless steel
X-SEA-R 30mm M8 Threaded stud extension
Description
Extension adapter for M8 threaded studs in highly corrosive environments
Application
Grating
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Corrosion protection
Stainless steel A4(316) or equivalent
X-BT-ER Stainless steel threaded studs
Description
Threaded stud for electrical connectors on steel in highly corrosive environments
Base materials
Steel, Stainless steel, Cast iron
Minimum thickness of base material (steel)
5/16 in
Corrosion protection
Equivalent corrosion protection as A4(316)
MF Threaded Standoff Adapter
Description
Male-Female coated carbon steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
Point type
N/A
Base materials
Steel
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized
MR Threaded Standoff Adapter
Description
Male-Female stainless steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
Point type
N/A
Base materials
Steel
Corrosion protection
Stainless steel A4
X-M6 D12 Threaded studs
Description
Carbon steel threaded stud for use with powder-actuated nailers on concrete or for sprayed concrete testing
Base materials
Concrete (soft)
Corrosion protection
Galvanized zinc coated 5-13 µm
Environmental Conditions
Dry indoor
X-G FP7 Threaded studs


Description
Ultimate-performance threaded stud for use with the GX 120 gas nailer
Base materials
Concrete (soft), Steel, Concrete (tough)
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
X-ST-GR M8 Threaded studs
Description
Threaded stud for grating and multi-purpose fastenings on steel in mildly corrosive environments
Base materials
Steel
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Stainless steel A4(316) or equivalent

New

X-EM8H FP10 Threaded studs


Description
Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
Base materials
Steel
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm
X-M6-8 B3 DP7 SCT Threaded studs
Description
Threaded studs for use with the BX 3-SCT Spray concrete testing tool
Base materials
Concrete
Corrosion protection
Galvanized zinc coating 5-13 µm
Environmental Conditions
Dry indoor
X-W6 FP8 Threaded studs
Description
Carbon steel threaded stud for use with powder actuated nailers on concrete (8 mm washer)
Base materials
Concrete (soft), Concrete (tough)
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
X-EW6H Threaded studs


Description
Carbon steel threaded stud for use with powder actuated nailers on steel (8 mm washer)
Base materials
Steel
Minimum thickness of base material (steel)
3/16 in
Corrosion protection
Galvanized zinc coated <20 µm
X-W10 P10 Threaded studs
Description
Carbon steel threaded stud for use with powder actuated nailers on concrete (10 mm washer)
Base materials
Concrete (soft), Concrete (tough)
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
X-EW10H P10 Threaded studs
Description
Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
Base materials
Steel
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm