Sales Event Happening Now!Discover more for lessShop Now

X-G FP7 Threaded studs

Kit XG-W6-12-27 concrete/block + GC 22 #3448597

Ultimate-performance threaded stud for use with the GX 120 gas nailer

  • Base materials: Concrete
  • Corrosion protection: Galvanized zinc coated <20 µm
  • Environmental Conditions: Dry indoor
ultimate

Customers also searched for light duty threaded studgas threaded studthreaded stud for electricalelectrical stud or gas stud.

Choose options

Thread length
  • 1/2 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$1,248.00
$1,248.00 / 1 Each

Technical Data

Base materials
Concrete
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Point type
Long conical tip
Product Class
Ultimate

Documents

Features & Applications

Features

  • Quick and easy solution for threaded connections
  • Threaded stud engineered for a higher stick rate in steel, soft concrete and some tough concrete
  • Long, conical tip and high hardness – for excellent fastening quality

Applications

  • Threaded connections with low loads

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.