CF 116 insulating foam sealant
Reusable nozzle foam CF 116 product number: 321423
Re-usable nozzle foam ideal for sealing, filling and insulating gaps and cracks
- Foam Yield (up to): 0.8 ft³
- Approx. tack free time (at 74°F / 50% rel. humidity): 8 min
- Approx. cut time (at 23°C / 50% rel. Humidity): 30 min
ultimate
Customers also searched for reusable nozzle foam, high expansion foam, high-yield foam, straw foam or one-component polyurethane foam.
Choose options
Return Policy
- No Returns
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$25.95
$25.95
/
1 Each
Technical Data
Foam Yield (up to)
0.8 ft³
Approx. tack free time (at 74°F / 50% rel. humidity)
8 min
Approx. cut time (at 23°C / 50% rel. Humidity)
30 min
Color
Manila
Temperature resistance range
-22 - 176 °F
Application temperature range
41 - 95 °F
Product Class
Ultimate
Documents
pdf Safety Data Sheet (SDS) (US-EN) for CF 116, English [ 214.8 KB ]
Features & Applications
Features
- Reusable system allows user to dispense contents of can after several hours or days
- Helps to prevent drafts – contributing to a reduction in heating/cooling expenses
- High-yield formulation
Applications
- Gaps and cracks
- Pipe penetrations
- Drywall voids
- Electrical voids
- Backfilling for sealants
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat






