SID 2-A12 Cordless impact driver
New product- Chuck type: 1/4" hexagonal
- Maximum torque: 1593 in-lb (1)
- No load RPM: gear 1: 2750 rpm
- Chuck type: 1/4" hexagonal click-in
- Maximum torque: 531 in-lb (1); 973 in-lb (2); 1717 in-lb (3)
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
- Chuck type: 7/16" hexagonal
- Maximum torque: 4867 in-lb (1)
- No load RPM: gear 1: 2200 rpm