Nuron
DGH 130-22 Cordless concrete grinder






Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
- Rated voltage: 22 V
- Disc diameter: 5-1/8 in
- Tool body weight: 4.4 lb
Customers also searched for cordless grinder, cordless concrete grinder, cordless wall grinder, wall grinder or cordless concrete wall grinder.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $589.00
Technical Data
Rated voltage
22 V
Disc diameter
5-1/8 in
Tool body weight
4.4 lb
No load RPM
gear 1: 3000 rpm; gear 2: 3650 rpm; gear 3: 4440 rpm; gear 4: 5400 rpm; gear 5: 6190 rpm; gear 6: 8000 rpm
Trigger type
lockable on / off
Dimensions (LxWxH)
13.8 x 8 x 6 in
Documents
pdf Operating Instruction DGH 130-22 (01), English, Spanish, French, Portuguese [ 2.6 MB ]
Features & Applications
Features
- No more extension cords – revolutionary Nuron batteries powering an efficient brushless motor make the DGH 130-22 our most mobile, efficient solution for everyday grinding and finishing tasks, especially when combined with the VC 4X-22 T15 cordless vacuum
- Save time and labor – cordless diamond grinding tools minimize your setup time, while six-step speed adjustment helps you grind as fast as the workpiece allows
- Improved comfort and control – slimline grip and padded head help you maintain control when working in virtually any position, especially overhead
- Safer jobsites – no extension cord means no tripping hazard, while a built-in vacuum connector facilitates virtually dustless grinding, and drop detection function shuts down the motor if the tool slips from your grip
- On the Nuron battery platform – cordless concrete grinding tools without compromise thanks to longer-lasting batteries, energy-saving cup wheels and a range of services to keep you productive, today and tomorrow
Applications
- Grinding concrete walls and ceilings to remove formwork marks
- Polishing visible concrete walls
- Grinding chamfers into concrete edges
For approval or certificate information, please see individual items.
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Ultimate diamond cup wheel for highly efficient and scratch-free grinding of concrete, screed and natural stone
Ultimate diamond finishing pads for the DGH 130 diamond grinder – for concrete finishing without scratch marks
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

