GX-IE Gas-actuated insulation nailer




Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25-150 mm| 1" – 5 7/8")
- Fastener Intake: Single
- Fastener length range: 0.98 - 5.91 in
- Power source type: GC 52 Gas can
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $1,951.99
Technical Data
Fastener Intake
Single
Fastener length range
0.98 - 5.91 in
Power source type
GC 52 Gas can
Power (max.)
100 J
Documents
pdf Operating Instruction GX-IE (01), English, Spanish, French, Portuguese [ 2.5 MB ]
pdf Operating Instruction C4 12-50 POS3, English, Spanish, French, Portuguese [ 1.1 MB ]
pdf Operating Instruction X-IE-GS, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 658.3 KB ]
Features & Applications
Features
- Quick and easy fastening method for insulation applications – up to five times quicker than conventional methods
- Short and comfortable stroke (20 mm │ 3/4") with low recoil, reducing fatigue, especially in overhead applications
- Cordless tool platform – the same battery for all 12V Hilti tools
- Excellent battery reach – 5,000 nails per charge, with a charging time of just 30 minutes
- Excellent gas can reach – more than 800 shots per gas can
Applications
- One system that fastens mineral wool, EPS, XPS, PIR, and PUR to soft and some tough concrete and cold formed steel stud
- Suitable for fastening insulation material to wall and ceiling.
- Suitable for fastening insulation material in Light-ventilated Façade application (LVF)
- Suitable for fastening insulation material to the bottom of concrete slab (ceiling)
- Fastening basement perimeter wall insulation (foundation wall)
For approval or certificate information, please see individual items.
Related Products
Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
