HIT-SZ Injection accessories
Piston plug 1-1/4", for HIT-VL 11 or 16 #2039304
Accessories for injectable mortars, including piston plugs and extension hoses
Customers also searched for epoxy injection plug, set injection, epoxy piston, epoxy hose or epoxy tube.
Choose options
Drill hole diameter
- 0.5 in
- 0.56 in
- 0.63 in
- 0.75 in
- 0.88 in
- 1 in
- 1.13 in
- 1.25 in
- 1.38 in
- 1.5 in
- 1.75 in
Pack size
- 10 pc
Quantity
Package
Total Pieces
10
Discounted net
$293.00
$293.00 / 1 Package
Features & Applications
Features
- Injection pistons and flexible extension hoses help ensure adhesive injection into the drilled hole is consistent and free of air voids
- Allows more accurate injection of estimated chemical volume, minimizing undue wastage
Applications
- Injecting Hilti HIT anchor chemicals in a variety of conditions including deep holes, overhead holes and underwater
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.